Caterpillar CP56B

Caterpillar CP56B

Price
104,000 USD
Year
2014
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberLHC00553
Unit NumberEQ0073439
Catalog NumberCU4348861
Manufacturing Year2014
Hours1878 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$104,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
Additional InformationOROPS, 84" X 60" PAD FOOT FRONT DRUM VIBRATORY COMPACTOR, FIXED FREQUENCY, REAR TRACTION TIRES, T4I

FIXED FREQUENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone