Caterpillar CP56

Caterpillar CP56

Price
96,000 USD
Year
2011
Working hours
3377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56
CategorySingle drum rollers
Serial NumberC5P00588
Unit Number461068
Catalog NumberCU4361368
Manufacturing Year2011
Hours3377 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information2011 CATERPILLAR CP56 COMPACTOR
AS IS / AS RECEIVED
BEACON, ROTATING, CAB
C6.6 ENGINE
CAB, ROPS/FOPS WITH A/C
DRUM SIZE, 84"W X 58" DIA.
DRUM, PADFOOT + LEVELING BLA
FREQUENCY, SINGLE
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PAD, ROUND
SEAT, SUSPENSION, CLOTH
TIRES, 23.1-26 @80%
HYDRAULICS STANDARD
LOW SULFUR DIESEL FUEL
0P0800 / 3377/ 08/13/18
CONTROL, COMPACT
HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • blade
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • GoodNov. 16
  • GoodROPS
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot blowing cold air
engine
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorDirty
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • PoorBattery dead had to jump start
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 84” wide by 58” dia.
tires
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearAKURET4080NoNoNo
Right RearAKURET4080NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone