Caterpillar CP54B

Caterpillar CP54B

Price
145,000 USD
Year
2016
Working hours
1317 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP54B
CategorySingle drum rollers
Serial NumberP5400142
Unit NumberP5400142
Catalog NumberCU2541574
Manufacturing Year2016
Hours1317 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Additional Information*TIRE, TRACTION
*LIGHTS, UPGRADED
*OIL, HYDR, FACTORY FILLED
*SEAT BELT, 3"
*ENGINE, TIER 4F/STAGE 4
*CP54B VIBRATORY COMPACTOR
*PAD, ROUND
*SCREEN, STANDARD
LANE 2 ORDER
PLATFORM, ROPS/FOPS
SEAT, VINYL
PRODUCT LINK, CELLULAR PL641
INSTALLATION, ROPS/FOPS
NO COMPACTION SENSOR
FREQUENCY, FIXED
INSTRUCTIONS, NA PLATFORM
MIRRORS, REARVIEW, EXTERNAL
LIGHTING, WARNING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone