Caterpillar CP34

Caterpillar CP34

Price
86,255 USD
Year
2016
Working hours
44 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP34
CategorySingle drum rollers
Serial Number51500201
Catalog NumberCU2565399
Manufacturing Year2016
Hours44 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$86,255
Tax-
Price Including Tax-
Features
Additional Information**FINNING VALUE USED**
50" PADFOOT ROLLER.
EPA DECAL.
FIRE EXTINGUISHER.
GOODYEAR 11.2-24 6PR TIRES ... 90% REMAINING.
LEVELING BLADE.
OROPS.
CC3.
STANDARD WARRANTY EXPIRES JUNE 5, 2018.
*FINNING PREMIUM USED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone