Caterpillar CP56B

Caterpillar CP56B

Price
155,000 USD
Year
2017
Working hours
556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600321
Catalog NumberCU4422730
Manufacturing Year2017
Hours556 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUM, PADDEDDRUM, PADDED
LEVELING BLADELEVELING BLADE
Additional InformationFREQUENCY, VARIABLE
SMART COMPACTION
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUM, PADDEDDRUM, PADDED
LEVELING BLADELEVELING BLADE
Additional InformationFREQUENCY, VARIABLE
SMART COMPACTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • drum
  • tires
general appearance
  • Good
  • Good
  • GoodScratches on roller frame and rear bumper
  • Good
safety items
  • GoodNov 2016
  • Good
  • Good
  • Good
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • No
engine
  • No
  • Red
  • 89%
  • Full
  • N/a
  • N
  • N/a
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
cooling system
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
steering
  • N/a
  • Good
  • Good
  • Good
  • Good
hydraulics
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • N/a
  • Good
  • Good
  • Good
  • Good
drum
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 90%
  • N/a
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Rear90NoYesYes
Right Rear90NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone