Caterpillar CB24B

Caterpillar CB24B

Price
23,907 USD
Year
2016
Working hours
3044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategorySingle drum rollers
Serial Number2X400362
Unit Number2X4362-A
Catalog NumberCU4443318
Manufacturing Year2016
Hours3044 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 23,907
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationAS IS, WHERE IS
OROPS, WATER SPRAY SYS, PRODUCT LINK, 47" DRUMS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED SLIGHT, SCRATCHES AND SURFACE RUST PRESENT, DECALS WEATHERED, RIGHT SCREEN IS MISSING IN HOOD
  • Good
  • Good
safety items
  • Good
  • Good
  • Fair
gauges, operator station, console
  • No
  • BOTH CUSHIONS ARE TORN AND PLASTIC PANEL ON STEERING COLUMN IS BROKEN
  • Good
  • Good
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • FairP&B HAVE SLIGHT MOVEMENT
  • FairP&B HAVE SLIGHT MOVEMENT
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 47” DRUMS
  • Good
  • Good
  • Good
  • FairSHOW NORMAL WEAR
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone