Currently 17958 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
303 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT CS56B, 220,4002022
Salt Lake City, UT
600 h Specificationsguard, transmission

See Details
CAT CCS9, 134,0002020
Salt Lake City, UT
3,320 h

See Details
CAT CS12 GC, 193,6002022
Lindon, UT
401 h Specificationsguard, transmission

See Details
CAT CCS9, 107,3002018
Salt Lake City, UT
2,957 h

See Details
CAT CP56B, 240,7002022
Salt Lake City, UT
701 h Specificationsguard, transmission

See Details
CAT CP34, 107,8002021
Hurricane, UT
481 h Specifications

See Details
CAT CS56B, 220,4002022
Ogden, UT
494 h Specificationsguard, transmission

See Details
CAT CS56B, 208,0002022
Salt Lake City, UT
685 h Specificationsguard, transmission

See Details
CAT CCS9, 214,5002022
Salt Lake City, UT
1,466 h

See Details
CAT CS56B, 211,0002022
Salt Lake City, UT
753 h Specificationsguard, transmission

See Details
CAT CS74B, 214,0002022
Salt Lake City, UT
1,139 h Specificationsguard, transmission

See Details
CAT CS34, 108,8002023
Salt Lake City, UT
194 h Specifications

See Details
CAT CS64B CNPY, 132,0002017
Salina, UT
2,062 h

See Details
CAT CS44B, 131,0002021
Salt Lake City, UT
650 h Specifications

See Details
CAT CP56B, 245,0002022
Omaha, NE
1,294 h Conditionsair conditionerlightingguard, transmission

See Details
CAT CS56B, 248,9002023
Salina, UT
487 hguard, transmission

See Details
CAT CP44B, 211,6002023
Cedar City, UT
216 hguard, transmission

See Details
CAT CS56B, 248,9002023
Salt Lake City, UT
325 hguard, transmission

See Details
CAT CS56B, 220,7002023
Lindon, UT
582 hguard, transmission

See Details
CAT CS11 GC, 181,1002022
Ogden, UT
736 h Specificationsguard, transmission

See Details
CAT CS74B, 263,0002023
Cedar City, UT
561 hguard, transmission

See Details
CAT CP74B, 309,6502023
Salt Lake City, UT
372 hguard, transmission

See Details
CAT CP56B, 275,8002023
Lindon, UT
349 hguard, transmission

See Details
CAT CS44B, 174,5002023
Salt Lake City, UT
166 hguard, transmission

See Details
Show more results

Single drum rollers