Currently 17739 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
308 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT CS44B2019
FL
1,446 h Specificationslightingproduct linkoropsbeacon

See Details
CAT CW342019
Tyler, TX
1,825 hproduct linkoropsbeacon

See Details
CAT CP56B, 125,0002013
Sacramento, CA
2,800 hropsepa labellightingleveling bladedrum pad type - padded

See Details
CAT CW342015
Tyler, TX
3,587 hlightingproduct linkwater spray sysorops

See Details
CAT CP56B2018
TX
2,248 h Specificationslightingair conditionereropsleveling blade

See Details
CAT CB66B, 45,1502016
TX
1,813 hlightingultra low sulfur diesel fuelepa label

See Details
CAT CS68B SHEL, 6,500
Irving West, TX
9,999 h

See Details
CAT CP56B, 200,0002018
Pocatello, ID
1,549 hguard, transmission

See Details
CAT CB66B2016
Longview, TX
3,231 hlightingproduct linkoropsbeacon

See Details
CAT CS44B, 165,0002020
Killeen, TX
64 h Conditionslightingultra low sulfur diesel fuelair conditionerepa labelbeacon

See Details
CAT CCS9, 128,4002019
Salina, UT
3,211 h

See Details
CAT CCS9, 115,0002018
Salina, UT
2,696 h

See Details
CAT CCS9, 109,0002018
Salt Lake City, UT
3,815 h

See Details
CAT CCS9, 115,5002019
Salt Lake City, UT
3,424 h

See Details
CAT CCS9, 130,0002020
Salt Lake City, UT
1,742 h

See Details
CAT CP56B, 219,5002021
Salt Lake City, UT
807 h Specificationsguard, transmission

See Details
CAT CS11 GC, 171,1002022
Vernal, UT
379 h Specificationsguard, transmission

See Details
CAT CP44B, 180,0002022
Cedar City, UT
312 h Specificationsguard, transmission

See Details
CAT CS11 GC, 181,1002022
Salt Lake City, UT
339 h Specificationsguard, transmission

See Details
CAT CP34, 121,5002022
Vernal, UT
320 h Specifications

See Details
CAT CCS9, 121,8502019
Salt Lake City, UT
3,700 h

See Details
CAT CS44B, 153,9002022
Salt Lake City, UT
750 h Specifications

See Details
CAT CS56B, 233,3002022
Salt Lake City, UT
386 h Specificationsguard, transmission

See Details
CAT CCS9, 118,7002019
Salt Lake City, UT
3,619 h

See Details
Show more results

Single drum rollers