Currently 17592 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
303 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT CS56B CA, 147,9362020
Yuma, AZ
2,462 h

See Details
CAT CP44B, 182,6352023
Mesa, AZ
253 h

See Details
CAT CP56B CA, 179,4632020
Show Low, AZ
1,654 h

See Details
CAT CS44B, 87,8232017
Mesa, AZ
2,265 hlighting system

See Details
CAT CS44B, 114,1152021
Mesa, AZ
861 h

See Details
CAT CP54B, 136,2272021
Imperial, CA
752 h

See Details
CAT CB2.5, 51,0002023
Novi, MI
5 h Conditionswater spray systemlightingultra low sulfur diesel fuelbeaconce plate

See Details
CAT CS44B, 135,0002019
Mebane, NC
350 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT CP44B, 158,2662022
Mesa, AZ
321 h

See Details
CAT CS44B, 98,0002016
Monroe, NJ
1,034 h Conditionslightingultra low sulfur diesel fuelrops - open

See Details
CAT CS11GC, 119,0362022
Tucson, AZ
621 h

See Details
CAT CS44B, 109,1962021
Imperial, CA
1,028 h

See Details
CAT CS54B, 164,4242023
Show Low, AZ
534 h

See Details
CAT CP54B, 169,5002019
Stockton, CA
982 h Conditionsair conditionercontrol, variable amplitudedrum pad type - paddedepa labelvariable frequency

See Details
CAT CS54B, 173,2592023
Kingman, AZ
376 h

See Details
CAT CP54B, 117,5222020
Mesa, AZ
1,900 h

See Details
CAT CS11GC, 119,2452022
Mesa, AZ
800 h

See Details
CAT CP56B, 127,6522018
Apache Junction, AZ
2,036 h

See Details
CAT CS54B, 110,3952020
Eloy, AZ
2,075 h

See Details
CAT CS44B, 98,6552017
Tucson, AZ
1,667 h

See Details
CAT CS54B, 148,7422022
Flagstaff, AZ
583 h

See Details
CAT CS56B, 155,4152021
Imperial, CA
1,150 h

See Details
CAT CP56B, 182,5002021
Willmar, MN
1,287 h Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT CS56B, 109,6352019
Phoenix, AZ
3,295 h

See Details
Show more results

Single drum rollers