Quick Search

Screen Machine 77C TAPER BARS 6 OPENING NO BTM

Screen Machine 77C TAPER BARS 6 OPENING NO BTM

Year
2008
Working hours
556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandScreen Machine 77C TAPER BARS 6 OPENING NO BTM
Ohio CAT - Cleveland
CategoryScreeners
Serial NumberD77C-SC-B-JH2218
Unit NumberP90273
Catalog Number1437946
Year2008
Hours556 h
CountryUnited States
Locationyoungstown, United States
Pricing
Price Excluding Tax67,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information36" WIDE MAIN DISCHARGE BELT
7' X 7' DOUBLE DECK SCREENS
MATERIAL STOCKPILING HEIGHT 11' 5"
WIDE FEED OPENING WITH LOW FEED HEIGHT
YANMAR 48HP DIESEL ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering