McCloskey S190

McCloskey S190

Price
188,850 USD
Year
2015
Working hours
801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey S190
CategoryScreeners
Serial Number83947
Unit NumberG000071
Catalog NumberCU2367533
Manufacturing Year2015
Hours801 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax188,850 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional Information(20FT.X5FT.) HEAVY DUTY HIGH
(FOR RETRO FIT)
*
100MM (4IN.) SPACED COFFIN BAR
15FT FEEDING HOPPER-FULL LENGTH
650MM (25.5IN.) AUXILARY
BARS & STD CATCH BOX
BOTTOM SCREEN END TENSIONED
BOTTOM SCREEN NO MESH INSTALLED
CAT TIER 3 130HP (97KW) - US
CHEVRON BELT ON MAIN CONVEYOR
CRAWLER TRACKS
DRY BUILD OPTION NO RINSER PARTS
ENERGY 2 BEARING 3 DECK SCREEN
ENGLISH - ANSI DECALS
GRID
LANGUAGE ON MANUALS & DECALS -
LOOSE RETROFIT KIT WITH SPRAY
MIDDLE SCREEN NO MESH INSTALLED
MIDDLE SCREEN WEDGE TENSIONER
MOBILE TRACKED, 6.1M X 1.52M
S1903D TRACKED TRIPLE DECK HEAVY
SCREENER
TIPPING GRID
TIPPING GRID REMOTE (TGR)
TOP SCREEN NO MESH INSTALLED
TOP SCREEN WEDGE TENSIONER
WIRED LEAD CONTROL FOR TRACKS
WIRELESS REMOTE CONTROL ON
YELLOW HANDRAILS
ADUJUSTABLE HOPPER DOOR
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional Information(20FT.X5FT.) HEAVY DUTY HIGH
(FOR RETRO FIT)
*
100MM (4IN.) SPACED COFFIN BAR
15FT FEEDING HOPPER-FULL LENGTH
650MM (25.5IN.) AUXILARY
BARS & STD CATCH BOX
BOTTOM SCREEN END TENSIONED
BOTTOM SCREEN NO MESH INSTALLED
CAT TIER 3 130HP (97KW) - US
CHEVRON BELT ON MAIN CONVEYOR
CRAWLER TRACKS
DRY BUILD OPTION NO RINSER PARTS
ENERGY 2 BEARING 3 DECK SCREEN
ENGLISH - ANSI DECALS
GRID
LANGUAGE ON MANUALS & DECALS -
LOOSE RETROFIT KIT WITH SPRAY
MIDDLE SCREEN NO MESH INSTALLED
MIDDLE SCREEN WEDGE TENSIONER
MOBILE TRACKED, 6.1M X 1.52M
S1903D TRACKED TRIPLE DECK HEAVY
SCREENER
TIPPING GRID
TIPPING GRID REMOTE (TGR)
TOP SCREEN NO MESH INSTALLED
TOP SCREEN WEDGE TENSIONER
WIRED LEAD CONTROL FOR TRACKS
WIRELESS REMOTE CONTROL ON
YELLOW HANDRAILS
ADUJUSTABLE HOPPER DOOR
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • hydraulics
  • undercarriage
  • comments, misc. repairs, general remarks
  • chassis
  • chipper / feed system
  • conveyors
  • shaker head
general appearance
  • YesMostly just dusty in the engine compartment and on top of hydraulic tank. No large buildup of rocks.
  • Overall appearance is good. No dents or damage that should hinder operation. Appearance is on par with age of machine and environment it works in.
  • Good
  • Fair
  • Fair
  • Good
  • PoorNone on machine
  • Fair
  • Fair
engine
  • No
  • Starts and runs well. No leaks seen. Mounts and hoses show no dry rot.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodThree position switch for engine RPM.
  • Good
  • Good
  • GoodAll e-stops worked
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system seems strong, does not hesitate. No visible leaks. All cylinder work at idle.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEmachine travels and turns with little effort even at idle. Undercarriage shows very little wear.
Left Track AssyGood
Right Track AssyGood
comments, misc. repairs, general remarks
  • There are several pins missing for locking cylinders in place on the rear main conveyor and on the deck tilt cylinders.
chassis
  • No
chipper / feed system
  • Good
  • Poor
conveyors
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
shaker head
  • Good
  • Good
  • FairMachine has 3 screen decks. Only the top deck has screens and they are 2 inch.
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
USED EQUIPMENT TEAM
Telephone:+1 8773266112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone