Anaconda DF410 SCRN

Anaconda DF410 SCRN

Price
125,625 USD
Year
2013
Working hours
1294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAnaconda DF410 SCRN
CategoryScreeners
Serial NumberDF4100057
Unit NumberNC000145
Catalog NumberCU2087004
Manufacturing Year2013
Hours1294 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$125,625
Tax-
Price Including Tax-
Features
Additional InformationWEIGHT:15500KG
ENGINE:DUETZ TD2011 AIR COOLED
2200RPM
HOPPER:2.8M W/4PLY HD BELT
SCREEN BOX:2-BEARING HIGH ENERGY
SCREENBOX. BOTH DECKS 3MX1.2M
FEEDER BELT:4PLY 42"WIDE
COLLECTION BELT:3PLY 42"WIDE
FINES BELT:2PLY 26" WIDE
MID SIZE BELT:CHEVRON 26"WIDE
OVERSIZE BELT:CHEVRON 36'WIDE
HYDRAULIC PUMP:ULTRA TYPE 333327
HYDRAULIC MOTORS:SCREEN-MC2208
TAIL CONVEYOR-OMV630,SIDE CONVE-
YOR-OMT400,FEEDER-805W/OMSS250
COLLECTION-OMT500
CV691,CV113,CV791,CV112
CONTROL VALVE:NIMCO CV601,CV111,
TRANSPORT DIMENSIONS:
HYD OIL:SHELL TELLUS 46 - 100
WIDTH:7'7"
LENGTH:38'7"
S/N DF410-0056
HEIGHT:8'5"
PRICED BY TNR 3/9/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone