Caterpillar 627H

Caterpillar 627H

Price
570,000 USD
Year
2012
Working hours
4924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 627H
CategoryScrapers
Serial NumberDBW00171
Unit NumberM012993
Catalog NumberCU2267444
Manufacturing Year2012
Hours4924 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax$570,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
CUSHION HITCHCUSHION HITCH
PUSH PULLPUSH PULL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBRIDGESTONE 33.25R29 VLT TIRES WITH 94% REMAINING ... 3,775 HOURS.
HIGH AMBIENT FLUIDS GROUP
PRODUCT LINK, SATELLITE PL321
STANDARD START ATTACHMENT
NON-POWERED ACCESS GP
STANDARD CERTIFICATION AR
FILMS AR-U.S.(ANSI)
SCRAPER AR CHASSIS
BRIDGESTONE 33.25R29 VLT, 75% REMAINING ... 3,213 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • rear cooling system
  • rear electrical, starting & charging system
  • rear engine
  • rear transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • GoodDENT IN FRONT LEFT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • GoodONE SMALL CRACK IN DASH
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
steering
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • GoodOIL LEVELS @ ADD MARKS
  • Good
  • No
front cooling system
  • Good
  • Good
  • No
front electrical, starting & charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
front engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • 3288
  • 31PSI @ IDLE @ OP.TEMP
  • NONE
front transmission
  • Good
  • Good
  • Good
  • No
  • No
rear cooling system
  • Good
  • Good
  • No
rear electrical, starting & charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
rear engine
  • Good
  • Good
  • Good
  • Yes
  • 3288
  • 45PSI @ IDLE @ OP TEMP
  • NONE
rear transmission
  • Good
  • Good
  • Good
  • No
  • No
scraper
  • Good
  • Good
  • Good
  • GoodHAS BEEN FLIPPED
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 33.25R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE53NoYesNo
Left RearBRIDGESTONE58NoYesNo
Right FrontBRIDGESTONE52NoYesNo
Right RearBRIDGESTONE57NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone