Caterpillar 627H

Caterpillar 627H

Price
570,000 USD
Year
2012
Working hours
4658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 627H
CategoryScrapers
Serial NumberDBW00168
Unit NumberM012992
Catalog NumberCU2267443
Manufacturing Year2012
Hours4658 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$570,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
CUSHION HITCHCUSHION HITCH
PUSH PULLPUSH PULL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationFILMS AR-U.S.(ANSI)
GRAVITY FILL GP
HIGH AMBIENT FLUIDS GROUP
NON-POWERED ACCESS GP
PRODUCT LINK, SATELLITE PL321
SCRAPER AR CHASSIS
STANDARD CERTIFICATION AR
STANDARD START ATTACHMENT
STANDARD STEERING AR
STD WORK LIGHTS
BRIDGESTONE 33.25R29 VLT REMAINING ... 3,604 HOURS - FRONTS ... 96%, REAR ... 72%
BRIDGESTONE 33.25R29 VLT, % REMAINING ... 3,081 HOURS - FRONT NEW, REAR 80%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone