Caterpillar 623K

Caterpillar 623K

Price
575,200 USD
Year
2014
Working hours
3570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 623K
CategoryScrapers
Serial NumberWTB00133
Unit NumberNGN0863
Catalog NumberCU2137978
Manufacturing Year2014
Hours3570 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$575,200
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

623K 2014
STANDARD CERTIFICATION AR
STANDARD START ATTACHMENT
FAST FILL GP
STD WORK LIGHTS
COOLING, HIGH AMBIENT TIER 4
STD HVAC INLET
NON-POWERED ACCESS GP
PRODUCT LINK, SATELLITE PL321
TIRES, 33.25R29 BS VLT ** E2A
LOAD ASSIST
DOMESTIC TRUCK,TR/SCR COMBINED
LANE 2 ORDER
FILMS AR - U.S. (ANSI)
SEQUENCE ASSIST AR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone