Currently 17720 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
129 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 627K, 1,059,2022023
Mesa, AZ
1,389 h Cat Certified Used

See Details
CAT 623K TR, 746,0982021
Mesa, AZ
3,432 h Cat Certified Used

See Details
CAT 627K, 1,005,0102022
Mesa, AZ
1,340 h Cat Certified Used

See Details
CAT 627K, 799,9762019
Apache Junction, AZ
3,169 h Cat Certified Used

See Details
CAT 621F, 49,5001998
IN
5,853 h Conditionsair conditionerlightingrops - enclosedmirrorscushion hitch

See Details
CAT 621F, 49,5001998
IN
11,454 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 621F, 49,5001997
IN
5,094 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 621F, 49,5001997
IN
4,364 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 621F, 49,5001998
IN
5,953 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 627G, 175,0002004
Lincoln, NE
23,469 h Conditionsair conditionerproduct linklightingradio - am fm radioguard, transmission

See Details
Mobile Track Solutions MT23, 230,0002022
Altoona, IA
Conditionscushion hitch

See Details
CAT W00 621G, 703,5002012
San Antonio, TX
259 herops

See Details
CAT 615C, 12,6001988
Victoria, TX
17,051 h Conditionscushion hitchrops - open

See Details
CAT 623K, 813,9002020
Topeka Area, KS
2,145 h

See Details
Reynolds 17CSP, 26,0001998
Russellville, AR

See Details
Mobile Track Solutions 28-33MTS, 230,0002020
Rental Fleet Machine, Subject To Availability, AL
15 h Conditionscushion hitch

See Details
CAT 623K, 647,1002014
Topeka Area, KS
1,885 h

See Details
CAT 623K, 930,0002021
Peoria, IL
1,917 h Conditionsair conditionercushion hitchelv. chaineropsepa label

See Details
CAT 621K, 857,3002023
Topeka, KS
210 h

See Details
CAT 615CII, 110,0001997
Lincoln, NE
3,821 h Conditionslightingair conditionereropsguard, transmissionelv. chain

See Details
Mobile Track Solutions MT-23-28, 140,0002021
Shakopee, MN
1,000 h Conditions

See Details
Show more results

Scrapers