Caterpillar 623B

Caterpillar 623B

Price
36,500 USD
Year
1981
Working hours
13702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 623B
CategoryScrapers
Serial Number46P01730
Unit NumberCU0000403
Catalog NumberCU4328892
Manufacturing Year1981
Hours13702 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
CUSHION HITCHCUSHION HITCH
ELV. CHAINELV. CHAIN
Additional InformationTIER 0
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME RUST HOLE AT LADDER FRAME [SEE PICTURE.]
  • Good
  • Good
  • Good
  • Good
  • FairNEEDS CLEANING OIL
  • GoodSOME RUST RT SIDE CAN RAIL.[SEE PICTURE]
  • GoodNO REAR STEPS OR RAILS.
  • GoodCABLE STEP FRONT. NONE IN REAR & NO HAND RAIL IN REAR
  • YesNEEDS CLEAN SOME OIL ON TOP TRANSMISSION & DIFF. CASE
  • No
  • FAIR MACHINE WITH SOME OIL LEAKS SETTING FOR 3 YEARS.
safety items
  • Good
  • Yes
  • No
  • No
  • ROPS & OLD SEAT BELT
gauges, operator station, console
  • Good
  • GoodNO MAT
  • FairTACK INOP
  • GoodIN ROPS FRAME ONLY
  • GoodRUNNING
  • PoorOLD DATE.
  • FairSEAT DAMPER LEAKS
  • PoorLIGHT S/W INOP
  • FairNEEDS BLADE WORKS.
  • No
  • No
  • No
  • No
  • No
  • NONE
  • 1/2 FULL
  • TACK INOP
steering
  • Good
  • Good
  • GoodSOME PLAY IN STEERING WHEEL TO VALVE.
  • SOME PLAY IN LINKAGE MAYBE 1/16 " PER PIN. [OK]
brake
  • Good
  • FairPUMP SOME OIL. OIL AT AIR DRYER DUMP VALVE.
  • Good
  • Good
  • FairREAR AIR POTS NOT OPERATING??
  • FairFRONT OK.
  • Good
  • No
  • HOLD IN 2 GEAR NO TACK 1200 MOVES.??
hydraulics
  • FairSOME PLAY IN LIFT CONTROL VALVE LINKAGES.[OK]
  • FairFLOOR CYLINDER COLLECTION DIRT. EJECTOR CYLINDER LEAKS OIL.
  • FairSOME LEAKS BETWEEN CASE
  • Fair
  • Good
  • GoodCONTROL VALVE BOTH LEAKS OIL . PUMP SUPPLY HOSE LEAKS OIL
  • Good
  • YesBOTH CONTROL VALVES LEAKS OIL.
  • ALL WORKS JUST LEAKS .
final drives
  • Good
  • Good
  • Good
  • GoodOIL TYPE.
  • Good
  • Good
  • NoOIL RUNNING OUT CONTROL VALVE ONTO LT FINAL HOUSING
  • OK,
comments, misc. repairs, general remarks
  • SOME RUST RT. SIDE CAN LOWER FRAME AREA
  • CHAIN LADDER LOWER SUPPORT BUSHING LOOSE WORN
  • SOME LEAKS AT CHAIN MOTOR AREA BETWEEN CASE
front cooling system
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • NO LEAKS
front electrical, starting & charging system
  • Good
  • FairWAS CHARGE UP TO START
  • PoorNEEDS SOME REPAIR
  • Good
  • Fair
  • No
  • No
front engine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NoRED TAG # TX3D53 NO EPA TAG.
  • Yes
  • No
  • YesRT SIDE OIL PAN
  • No
  • GREEN
  • OK
  • OK
front transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoLEAKS FROM HYD. HOSE SUCTION & CONTROL VALVES LEAKS ON TOP OF TRANSMISSION & DIFF CASE
  • No
  • YesPOWER SHIFT
  • SHIFT UP TO 4 GEAR DO TO SIZE OF YARD.
scraper
  • Good
  • Good
  • Good
  • Good
  • Fair2 ADJUSTMENT HOLE FOR TOP ROLLERS. SOME PLAY IN CHAIN ROLLER & PINS. 1/16"
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME PLAY IN FRONT PIN & BUSHING. SOME FWD & BACK PLAY IN CENTER BUSHING 1/4" HITCH 80% GOOD AT THIS TIME WITH SOME SHIMING ONLY.
  • Good
  • GoodLARGE PIN SOME UP & DOWN PLAY 1/8"
  • GoodNO CRACK OR WELDS AT THIS TIME.
tires
  • Yes
  • 47%
  • WITH SOME SIDE WALL CRACKS
  • 29.5-29 firestone
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front2553NoNoYes
Left Rear2042NoYesYes
Right Front2553NoNoYes
Right Rear2042NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone