Currently 17647 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
121 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 627K, 799,9762019
Apache Junction, AZ
3,169 h Cat Certified Used

See Details
CAT 615CII, 110,0001997
Lincoln, NE
3,821 h Conditionslightingair conditionereropsguard, transmissionelv. chain

See Details
CAT W00 621G, 703,5002012
San Antonio, TX
259 herops

See Details
CAT 623K TR, 536,4632018
Tucson, AZ
6,459 h

See Details
Mobile Track Solutions 28-33MTS, 230,0002020
Rental Fleet Machine, Subject To Availability, AL
15 h Conditionscushion hitch

See Details
CAT 623K, 647,1002014
Chanute, KS
1,884 h

See Details
CAT 623K, 930,0002021
Peoria, IL
1,917 h Conditionsair conditionercushion hitchelv. chaineropsepa label

See Details
CAT 621K, 879,1002023
Topeka Area, KS
179 h

See Details
CAT 930M, 155,0002018
Chehalis, WA
11,421 h

See Details
CAT 623K, 825,0002022
Stockton, CA
1,547 h Conditionsair conditionercushion hitchemissions level - epa - epa tier 4frops - enclosedultra low sulfur diesel fuel

See Details
CAT 627K, 1,431,7892023
Cheyenne, WY
341 h

See Details
CAT 613C II, 395,0002007
Merced, CA
637 h Conditionselv. chainepa labellightingoropsultra low sulfur diesel fuel

See Details
CAT 623K, 935,0002022
Turlock, CA
570 h Conditionscushion hitchelv. chainemissions level - epa - epa tier 4fguard, transmissionretarder

See Details
CAT 613C, 71,4881988
Mesa, AZ
oropstransmission guard

See Details
CAT 627K, 703,5302017
Mesa, AZ
4,942 heropsproduct linktransmission guardretardercushion hitch

See Details
Reynolds 17E, 19,9122002
Grand Rapids, MI
1 h Conditions

See Details
Mobile Track Solutions 3630T, 435,0002018
St. Augustine, FL
2,970 h

See Details
Mobile Track Solutions MT23-28, 176,0002021
Cedar Rapids, IA

See Details
Mobile Track Solutions MT-11X32, 49,5002020
Cedar Rapids, IA
1 h

See Details
Mobile Track Solutions 3630T, 525,0002021
St. Augustine, FL
2,520 h

See Details
Mobile Track Solutions PPMT-42LG, 146,6002018
Topeka Area, KS
1 h

See Details
Show more results

Scrapers