Caterpillar 621K

Caterpillar 621K

Price
643,500 USD
Year
2014
Working hours
3222 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 621K
CategoryScrapers
Serial NumberWTA00104
Unit Number447504
Catalog NumberCU2468552
Manufacturing Year2014
Hours3222 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$643,500
Tax-
Price Including Tax-
Features
Additional Information0P0800/2047 RN 11-23-16
AM/FM RADIO / CD PLAYER
AS IS/ AS RECEIVED
BEACON LIGHT, CAB ROOF
BUMPER GRP,FRONT
C13 ENGINE
CAB PRECLEANER
COLD START ATTACHMENT
COOLING, HIGH AMBIENT TIER 4
FAST FILL GP
FENDER, SCRAPER
FILMS AR - U.S. (ANSI)
GUARD, OVERFLOW
NON PUSH PULL AR
NON-POWERED ACCESS GP
PRODUCT LINK, SATELLITE PL321
SEQUENCE ASSIST AR
STANDARD CERTIFICATION AR
STD WORK LIGHTS
TIRES/BRIDG/33.25R29 RADIAL 84%
WIRING GRP, SEQUENCE ASSIST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone