Caterpillar 621HOEM

Caterpillar 621HOEM

Price
675,000 USD
Year
2013
Working hours
5225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 621HOEM
CategoryScrapers
Serial NumberHKK00118
Unit NumberM428158
Catalog NumberCU1994999
Manufacturing Year2013
Hours5225 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$675,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
621H TRACTOR
PRODUCT LINK,PL321,SATELLITE
AM/FM RADIO / CD PLAYER
STANDARD CERTIFICATION ARR
FILMS ARR
SECONDARY STEERING
HIGH AMBIENT FLUIDS
STANDARD START
NON-POWERED ACCESS GP
U.S. CAB
AIR HORN AND BEACON
STANDARD WORK LIGHTS
8,000 GAL MOBILE WATER TANK
MEGA DIGITAL SPRAY CONTROL SYS
ADAPTER FT OF TANK 11" GRADER
HYD WATER CANNON
CUTTING EDGE AND HARDWARE
TWO HEAD VERTICAL SIDE SPRAY
HOSE REEL, 1"X50' W/NOZZLE
BACK UP ALARM
LIGHTS, 2 REAR OF TANK
URETHANE COATED INTERIOR
ANTI SIPHON GROUND FILL 3"
0P0800/4532 GD 2/16/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone