Caterpillar 615C II

Caterpillar 615C II

Price
331,750 USD
Year
2000
Working hours
2983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 615C II
CategoryScrapers
Serial Number9XG01326
Unit Number450258
Catalog NumberCU2507046
Manufacturing Year2000
Hours2983 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$331,750
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information3306 ENGINE
LIGHTS, HIGHWAY SIGNAL
HEATER, ENGINE COOLANT, 120V
0P0800/GD
2000 YR 615C SERIES II
LIGHTS, WORKING
TIRES, 29.5R25 REAR 70%
CAB, ROPS,SOUND SUPPRESSED
615C II WHEEL TRACTOR
STEERING, SECONDARY
TEETH, GET, LONG SET OF 5
FULL CPT&H REBUILD 11-17
STARTING AID, ETHER
WILL INCLUDE 24 MONTH/4000 HOUR
POWERTRAIN + HYDRAULICS EPP
NOTIFY CRAIG WHEN SOLD TO START!
615C II SCRAPER
AIR CONDITIONER WITH HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone