1996 CAT 615C II For Sale - 250,000 USD | Cat Used
Quick Search

CAT 615C II

CAT 615C II

Year
1996
Working hours
8,768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 615C II
WAGNER EQUIPMENT CO.
CategoryScrapers
Serial Number9XG00774
Unit Number477419
Catalog Number4607644
Year1996
Hours8,768 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air DryerAir Dryer
Additional information**CPT+HYD REBUILD 07/2021**
**MAJOR WORK COMPLETED**
1996 CATERPILLAR 615C II SCRAPER
2 SPEED ELEVATOR, HYDRAULIC
615C II WHEEL TRACTOR
8768 GD 3/24/25
AIR CONDITIONER WITH HEATER
AS IS / AS RECEIVED
AXLE, SUSPENSION
CAB,ROPS,SOUND SUPPRESSED
CAPACITY: 17YD3
ENGINE,C3306T,265HP
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, STANDARD 36 GPM
Online Owner's Manual
SEAT, STANDARD VINYL W/ BELT
SLIDING BOWL W/EDGE,16.3 CUT
STARTING AID, ETHER
STEERING,HYD W/TORQUE MULTIPLER
TIRES,26.5R25, 26-PLY @50%
TRANSMISSION,POWERSHIFT,F6-R1
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDamaged
  • Good
  • Good
safety items
010
  • FairNot working
gauges, operator station, console
1300
  • Yes
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front engine
510
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • FairThrottle cable sticks
  • Good
  • Good
front cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
210
  • Good
  • Good
  • Fair
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
scraper hitch/suspension axle
400
  • Good
  • Good
  • Good
  • Good
final drives
300
  • No
  • Good
  • Good
  • Good
tires
  • 15-20%
  • 29.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Right RearGoodyearNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering