Currently 17931 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
133 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Mobile Track Solutions 23-28, 277,5002022
Rental Fleet Machine, Subject To Availability, AL
30 h Conditions

See Details
CAT 627K, 1,431,7892023
Cheyenne, WY
666 h

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
1 h Conditions

See Details
CAT 615CII, 40,0001999
Lugoff, SC
6,587 h Conditionslightingair conditionereropsguard, transmissionelv. chain

See Details
CAT 621B, 31,0001986
Anderson, SC
14,483 h Conditionsorops

See Details
Mobile Track Solutions 3630T, 342,5002017
Fenton, MO
4,034 h Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
K-Tec PAN 1237 L, 310,0002022
Ogden, UT

See Details
CAT 627E, 99,0001989
Williston, MT
27,037 h

See Details
John Deere 862B, 50,0001995
West Union, SC
6,735 h Conditionslightingoropspower auger

See Details
CAT WT 613C, 75,0001995
Salt Lake City, UT
7,420 h

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
2 h Conditions

See Details
CAT 623K, 959,0002022
Lindon, UT
818 h

See Details
CAT 627K, 755,9002018
Billings, MT
4,929 h Conditionspush pull

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
3 h Conditions

See Details
Mobile Track Solutions 33-38 LGP, 216,5002021
Rental Fleet Machine, Subject To Availability, AL
250 h Conditions

See Details
K-Tec PAN 1237 F, 310,0002022
Ogden, UT

See Details
CAT 615C II, 348,7502005
Aurora, CO
5,451 h Conditions

See Details
CAT 627K, 831,0002018
Windsor, CO
4,293 h Conditionspush pullcushion hitch

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
1 h Conditions

See Details
CAT 621F, 68,0001994
City Of Industry, CA
13,696 h

See Details
CAT 627K, 735,0002019
Aurora, CO
4,617 hpush pull

See Details
CAT 623K, 1,069,7002023
Ogden, UT
410 h

See Details
CAT 623K, 1,164,4162023
Aurora, CO
832 h Conditionsengine

See Details
Mobile Track Solutions MT23_M1, 110,0002020
Sioux City, IA
1 h Conditions

See Details
Show more results

Scrapers