Currently 17759 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
129 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 615, 19,5001988
Monroe, NJ
8,991 h Conditionslightingoropselv. chain

See Details
John Deere 862, 20,0001985
Leroy, MI
6,829 h Conditionslightingoropselv. chain

See Details
Mobile Track Solutions PP23-28E, 162,8002021
Topeka Area, KS

See Details
CAT 631G, 300,0002011
Georgetown, TX
13,171 hproduct linkair conditionereropsretarder

See Details
CAT 631K, 390,0002018
Austin, TX
10,395 h Conditionscoal bowllightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
Mobile Track Solutions PPMT-42LG, 217,1002021
Topeka Area, KS
1 h

See Details
Mobile Track Solutions 3630T, 350,0002016
St. Augustine, FL
3,235 h

See Details
CAT 631K, 415,0002020
Pflugerville, TX
9,156 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 627K, 1,010,0002023
Casper, WY
907 h

See Details
CAT 631K, 450,0002019
Austin, TX
6,988 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 631K2017
San Antonio, TX
8,362 hproduct linkultra low sulfur diesel fuelair conditionereropscushion hitch

See Details
CAT 627K, 1,010,0002023
Casper, WY
861 h

See Details
CAT 613C WW, 369,0002003
Henderson, NV
2,054 h Conditionsair conditionerguard, transmissionlightingmirrorsrops - enclosed

See Details
CAT 627K, 748,8002019
Topeka Area, KS
4,410 h

See Details
CAT 623K, 824,8002019
Topeka Area, KS
806 h

See Details
CAT 621K2018
Austin, TX
5,268 h

See Details
CAT 627K, 990,0002023
Casper, WY
1,241 h

See Details
CAT 631K, 420,0002018
Austin, TX
8,941 h Conditionsair conditionercushion hitchfront suspension axleguard, transmissionproduct link

See Details
Mobile Track Solutions 3630T, 369,0002017
Fenton, MO
3,766 h Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
CAT 621B, 45,0001985
Homer, AK
542 h

See Details
Mobile Track Solutions PPMT-42LG, 195,4002019
Topeka Area, KS
1 h

See Details
Mobile Track Solutions PPMT-42LG, 206,2002020
Topeka Area, KS
1 h

See Details
CAT 631K, 390,0002018
Austin, TX
9,917 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 613C, 33,9001988
Darlington, SC
12,410 h Conditionslightingorops

See Details
Show more results

Scrapers