Currently 17600 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
803 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 623K, 647,1002014
Chanute, KS
1,884 h

See Details
CAT 621G WW, 89,4742006
Mesa, AZ
14,945 h

See Details
Wanco WLTT2024
Casper, WY
1 h

See Details
CAT RR140GC, 9,990
Sedalia, MO
ripper

See Details
CAT 140M2AWD, 125,0002014
Jamestown, ND
11,661 h Conditionstip controldifferential lockguard, transmissionarrangement, snow

See Details
CAT 623K, 930,0002021
Peoria, IL
1,917 h Conditionsair conditionercushion hitchelv. chaineropsepa label

See Details
CAT 16M, 957,0002008
Minneapolis, MN
15 h Conditions Rebuild

See Details
CAT 621K, 879,1002023
Topeka Area, KS
174 h

See Details
CAT 150 AWD, 617,1502024
Salina, UT
16 hguard, transmission

See Details
CAT 140M3, 188,1722015
Henderson, NV
7,378 h Conditionsair conditionermoldboard size - 14'ripper - multi-shankscarifiersteering type - joystick

See Details
CAT 140G, 70,0001989
Sequim, WA
7,077 h Conditions

See Details
CAT 140H, 75,3002001
Topeka, KS
15,400 h Conditionsrops - enclosedtip controlguard, transmissionair dryerslipclutch

See Details
LeeBoy 685D, 138,5002019
Columbia, SC
361 h Conditionsdrive - tandemlightingripper - multi-shankrops - opensteering type - wheel

See Details
CAT 140M3 AWD, 341,0002019
Cedar City, UT
2,691 hguard, transmission

See Details
CAT 120M2 AWD, 167,7652012
Mesa, AZ
3,209 hcircle clutchpushblockheater

See Details
CAT 140M, 129,9002008
Shelby Twp., MI
4,373 h Conditionsaccugrade readylightingrops - enclosedmirrorsradio - am fm radio

See Details
CAT 120M2, 148,8502017
Rock Hill, SC
7,056 h Conditionsair conditionereropsjoystick steeringlightingproduct link

See Details
CAT 140M2, 160,0002014
Park City, KS
6,287 h Conditions Special Offers Customer Value Agreementair conditionermoldboard size - 14'ripper - multi-shanksteering type - joysticktire size

See Details
Diamond PBMG14M, 3,400
Wichita, KS

See Details
CAT 140H, 109,0001998
Call Foley, KS
4,913 h Conditionsair dryer

See Details
CAT 140M VHP+, 95,5002010
Aurora, CO
17,774 h Conditionsguard, transmission

See Details
CAT 143H, 99,5001999
North Mankato, MN
11,026 h Conditionsengine

See Details
CAT 930M, 155,0002018
Chehalis, WA
11,404 h

See Details
CAT 14M, 570,0002013
North Mankato, MN
16,610 h Conditions Customer Value Agreement Rebuildguard, transmissionstarter, electric

See Details
Show more results

Road Construction Equipment