Caterpillar PL61

Caterpillar PL61

Price
390,000 USD
Year
2014
Working hours
827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00651
Unit Number438978
Catalog NumberCU2474005
Manufacturing Year2014
Hours827 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Features
Additional InformationC6.6 ENGINE
CATERPILLAR PRODUCT LINK 321
WARNING DECALS, ANSI, FOR NACD
FRAME, WIDE, LGP
BOOM, 216"
CANOPY, ROPS HEATED
FAN, DEMAND, REVERSING
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
HYDRAULIC OIL, STANDARD
HEATER, ENGINE COOLANT, 120V
OIL CHANGE SYSTEM, HIGH SPEED
TRACK, 30", ES, LGP, HD
GUARD, TRACK GUIDING, CTR
CERT EMISSIONS, EPA FLEX (PEC)
PRICE CHG:07/06/17 VIA FIXASKPRC
**** NO PROGRAMS AVAILABLE ****
SPECIAL PROTECTION PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone