Caterpillar PL61

Caterpillar PL61

Price
245,000 USD
Year
2013
Working hours
1587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00371
Unit NumberWGS371
Catalog NumberCU1904904
Manufacturing Year2013
Hours1587 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationCATERPILLAR PRODUCT LINK 321
GUARD, FUEL TANK, STANDARD
GUARD, CRANKCASE, STANDARD
GRILL, RADIATOR, STANDARD
GUARD, TRACK GUIDING, CENTER
CAB, ROPS
SEAT, CLOTH, AIR SUSPENSION
FAN, DEMAND
FRAME, STANDARD
TRACK, 22", MS, XL
TANK, FUEL, STANDARD
HYDRAULIC OIL, STANDARD
WARNING DECALS, ANSI, FOR NACD
OIL CHANGE SYSTEM, HIGH SPEED
HEATER, ENGINE COOLANT, 120V
COMPLETE STORAGE PROTECTION
ANTIFREEZE, -50C (-58F)
CERT EMISSIONS,EPA FLEX (PEC)
ENCLOSURE, LOCKABLE, ENGINE
BOOM, 18 FOOT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone