Caterpillar PL61

Caterpillar PL61

Price
372,414 USD
Year
2014
Working hours
1588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00644
Unit NumberM433140
Catalog NumberCU2474003
Manufacturing Year2014
Hours1588 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$372,414
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationC6.6 ENGINE
BOOM, 216"
CATERPILLAR PRODUCT LINK 321
GUARD, CRANKCASE, STANDARD
GRILL, RADIATOR, HEAVY DUTY
GUARD, TRACK GUIDING, CTR
CANOPY, ROPS HEATED
FAN, DEMAND, REVERSING
FRAME, STANDARD
HYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
HEATER, ENGINE COOLANT, 120V
WARNING DECALS, ANSI, FOR NACD
CERT EMISSIONS, EPA FLEX
0P0720
DFPW/$10,515.00
TRACK, 22" ES XL HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone