Quick Search

CAT PL61

CAT PL61

Year
2013
Working hours
3,628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Minot, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT PL61
Butler Machinery Co.
Categorypipelayers
Serial NumberWGS00386
Unit NumberM016663
Catalog Number2267473
Year2013
Hours3,628 h
CountryUnited States
LocationMinot, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ENGINEENGINE
Additional informationBOOM, 216"
CAB, ROPS
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS,EPA FLEX (PEC)
DELIVERY DATE 07/17/2013
ENCLOSURE, LOCKABLE, ENGINE
FAN, DEMAND, REVERSING
FRAME, WIDE, LGP
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, FUEL TANK, STANDARD
GUARD, TRACK GUIDING, CENTER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
SEAT, VINYL, AIR SUSPENSION
TANK, FUEL, STANDARD
TRACK, 30", MS, LGP
U/C% REMAINING - LINK@ 89%, BUSH @ 95%, SHOE@ 94%, IDLER@ 93%, CARR@ 94%, ROLLER@ 100%, SPROCKET@ 100%
WARNING DECALS, ANSI, FOR NACD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • Yes
  • No
  • No
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • HYDROSTATIC DRIVE
brake
100
  • Good
hydraulics
300
  • Good
  • Good
  • Good
ripper / grapple / winch
200
  • Good
  • Good
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering