Quick Search

CAT D6TLGPOEM

CAT D6TLGPOEM

Year
2012
Working hours
2,972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Dickinson, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT D6TLGPOEM
Butler Machinery Co.
Categorypipelayers
Serial NumberPLR00530
Unit NumberM016588
Catalog Number2267456
Year2012
Hours2,972 h
CountryUnited States
LocationDickinson, United States
Pricing
Price Excluding Tax230,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
AM FM CD RADIOAM FM CD RADIO
Additional informationDEL DATE 03/26/2013
Online Owner's Manual
PLR00530
ROPS CAB
STANDARD BOOMS
START WARRANTY 07/24/13
U/C% REMAINING @ 1,194 HOURS - LINK@ 100%, BUSH@ 100%, SHOES@ 91%, IDLER @ 91%, CARR @ 100%, ROLLER@ 100%, SPROCKETS @ 74%
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • Yes
  • No
  • No
  • Good
cooling system
200
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • No
  • Good
hydraulics
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering