Currently 18052 machines for sale
Quick Search

Used Petroleum Engines for Sale

Are you looking for a more cost-effective way to replace your petroleum engine? Cat Used is your source for hundreds of used petroleum engines from Cat® dealers in the U.S. and around the globe. Whether you have budget restrictions or you need an engine that can fulfill specific job requirements, you can browse through our selection of brand-name products to find the ideal solution. Our dealers are available at any time to meet your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Petroleum Engines
x
251 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
, 1,750
San Antonio, TX

See Details
John Deere 690E, 16,7891998
Brewer, ME
31,921 ham fm cd radioultra low sulfur diesel fuel

See Details
CAT MP15 MULTI PROCESSOR CRUSHER JAW, 11,6072008
Mason City, IA
100 h Special Offersconcrete crusher

See Details
Trimble GPS SYSTEM EQUIPMENT SPS986, 12,950
Wichita, KS

See Details
CAT 336 STK
San Antonio, TX

See Details
Toro TX1000 NARROW TRACK DINGO, 29,5002020
Buhl, MN
446 h

See Details
CAT MP20, 34,2052012
Minneapolis, MN
666 h Conditions Special Offers

See Details
Mobile Track Solutions MT-30, 139,000
Fenton, MO
Conditionspush pull

See Details
CAT 320E-96, 13,000
Sioux Falls, SD

See Details
CAT HYDRAULIC CYLINDER, 7,700
Fargo, ND

See Details
CAT D6NDRAWBAR, 3,000
Sioux Falls, SD

See Details
CAT 7SNOW V PLOW, 5,500
Jamestown, ND

See Details
CAT 140M RIM, 1,161
Minot, ND

See Details
CAT MP15 MULTI PROCESSOR SHEAR JAW, 15,5002007
Bloomington, MN
Special Offersce plateshear

See Details
CAT MP15 MULTI PROCESSOR SHEAR JAW, 3,8952007
Altoona, IA
100 h Special Offersshear

See Details
CAT D6N DBAR, 800
Victoria, TX

See Details
Protec TS 4X16, 8,7002019
Hurricane, UT

See Details
Protec TS 8X16, 13,0002021
Cedar City, UT

See Details
Protec TS SPMH 72, 2,4502019
Hurricane, UT
786 h

See Details
Protec TS MH10X10, 19,9002022
Hurricane, UT

See Details
Protec TS 8X24, 28,3302022
Hurricane, UT

See Details
Protec TS 8X24, 28,3302022
Hurricane, UT

See Details
Protec TS 8X12, 15,7502022
Salt Lake City, UT

See Details
Protec TS 6X6 AL, 4,8002022
Salt Lake City, UT

See Details
Show more results

Petroleum Engines