Quick Search

Volvo A40E

Volvo A40E

Year
2008
Working hours
14,622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
Basic information
BrandVolvo A40E
Ziegler CAT
CategoryOff Highway Trucks
Serial NumberL00011461
Unit NumberEQ0114295
Catalog Number10098336
Year2008
Hours14,622 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax114,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Air ConditionerAir Conditioner
TailgateTailgate
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Radio - AM FM CD RadioRadio - AM FM CD Radio
Side BoardsSide Boards
Bed, HeatedBed, Heated
CanopyCanopy
Additional information120" GAUGE SETTING
120" GAUGE SETTING
120" GAUGE SETTING
18" EXT APPL CAMSO 6500 TRACKS
18" EXT APPL CAMSO 6500 TRACKS
2 FREE HYD RET FLOW, DUAL
25" EXT APPL CAMSO 6500 TRACKS
8 IDLER WEIGHTS, 1000LBS
8 IDLER WEIGHTS, 1000LBS
8 IDLER WEIGHTS, 1000LBS
ACCESSORY BAR, SINGLE
CAB SUSPENSION, DELUXE
CONTOUR ASSIST
CONTOUR ASSIST
CONTOUR ASSIST
DEBRIS EJECTORS, MEDIUM
DEBRIS EJECTORS, MEDIUM
DEBRIS EJECTORS, MEDIUM
ENGINE BLOCK HEATER, 120V
FENDT GUIDE STANDARD NOVATEL
FENDT GUIDE STANDARD NOVATEL
FENDT GUIDE STANDARD TRIMBLE
FRONT MONOBLOCK, 2712LBS
FRONT MONOBLOCK, 2712LBS
FRONT MONOBLOCK, 2712LBS
FT943 Vario MT Track Tractor
FT943 Vario MT Track Tractor
FT943 Vario MT Track Tractor
FT943_BASE_TF4_NA
FUEL LINES, HIGH CAPACITY
HANDRAIL, INBOARD
HISTORIC PERFORMANCE
HVAC SNAPIN
HVAC SNAPIN
HVAC SNAPIN
HYDRAULIC PUMP 116 GPM
IDLERS, MEDIUM
POWERTRAIN, WIDE GAUGE
POWERTRAIN, WIDE GAUGE
POWERTRAIN, WIDE GAUGE
PREMIUM DASHBOARD
RADAR 24.1GHZ
REVERSIBLE FAN, ACTIVATION
REVERSIBLE FAN, ACTIVATION
REVERSIBLE FAN, ACTIVATION
SINGLE AUX CASE DRAIN
STEERING WHEEL CONTROLS
STEPS, PIVOTING
SUMP HEATER, 120V
SUNVISOR, SIDE
SUNVISORS, FRONT AND REAR
SUPER CMFRT EVO-DYN LTHR SEAT
TI HEADLAND
TRACK TENSION CHARGE
TRACK TENSION CHARGE
TRACK TENSION CHARGE
VALVE 1/6 DA REAR DUDK
VALVE 1/6 DA REAR DUDK
VALVE 1/6 DA REAR DUDK
VARIO TERMINAL A POST MTG KIT
WITH POWER BEYOND
WORKLIGHTS, FULL LED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1080
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair1 small crack
  • Good
  • Good
  • Fair
safety items
421
  • Yes
  • No
  • Yes
  • Poor
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
gauges, operator station, console
1440
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodAir ride
  • Fair
  • Fair
  • Fair
engine
820
  • No
  • No
  • No
  • Yes
  • No
  • YesMinor
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodServiced 226 hrs ago
  • Good
  • Good
emissions
  • No
  • No emissions
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1030
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
suspension
1320
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
brake
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
hydraulics
410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
truck body
1110
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
tires
  • Yes
  • 2000-4000 hrs
  • 29.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterNoNoNo
Left FrontNoNoNo
Left RearNoNoYes
Right CenterNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering