John Deere & CO. 772GP AWD

John Deere & CO. 772GP AWD

Price
156,000 USD
Year
2014
Working hours
5,320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 772GP AWD
Categorymotor graders
Serial Number658578
Unit Number479898
Catalog NumberCU4738934
Manufacturing Year2014
Hours5,320 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax156,000 USD
Tax-
Price Including Tax-
Details
Additional informationTIRES,MICHELIN 14-24 ... AWD /FENDERS/ MIRRORS
AS IS / AS RECEIVED
5320/01/11/21
LIGHTING,HALOGEN CAB & WORK
REARVIEW CAMERA / ALARM,TRAVEL
AIR CONDITIONER/HEATER/DEFROSTER
ENGINE,PTPSS 9.0L,275HP, TIER 4
RIPPER,MS (3) / CIRCLE CLUTCH
DIFFERENTIAL LOCK / ETHER AID
REAR DEFROST FAN / AM-FM RADIO
LED INSTRUMENT DISPLAY / BEACON
14' MOLDBOARD W/BLADE EXTENSION
SEAT,SUSPENSION CLOTH W/ 3" BELT
2014 JOHN DEERE 772GP AWD GRADER
TRANSMISSION,POWERSHIFT F8-R8
HYDRAULICS, STANDARD 56GPM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal
  • Good
  • Good
  • PoorDamaged both sides
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
all wheel drive
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
tires
  • Yes
  • 25-30%
  • 14-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearBridgestoneNoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone