Caterpillar 160M2AWD

Caterpillar 160M2AWD

Price
229,900 USD
Year
2012
Working hours
4576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2AWD
Categorymotor graders
Serial NumberR9T00124
Unit Number16G00348
Catalog NumberCU4346415
Manufacturing Year2012
Hours4576 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$229,900
Tax-
Price Including Tax-
Features
Additional InformationSNOW ARRANGEMENT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, FOR WARNING LIGHT
*SNOW WING READY PACKAGE
*TRANSMISSION, AUTOSHIFT
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
CAMERA, REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
BASE & 5 (WM,WT,DA1,FL,RIP)
COOLANT, -51C (-60F)
CAB, PLUS (ANTI-ICING READY)
LIFT GROUP, MANUAL, FRONT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone