Caterpillar 160M2AWD

Caterpillar 160M2AWD

Price
249,900 USD
Year
2012
Working hours
5598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2AWD
Categorymotor graders
Serial NumberR9T00143
Unit Number17G00216
Catalog NumberCU2489859
Manufacturing Year2012
Hours5598 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$249,900
Tax-
Price Including Tax-
Features
Additional Information*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, FOR WARNING LIGHT
*SNOW WING READY PACKAGE
*TRANSMISSION, AUTOSHIFT
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COMFORT PACKAGE
COOLANT, -51C (-60F)
EXTENSION, BLADE, 24"X 27"X1"L
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 16 FT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLight sun fade and rock chips
  • Good
  • Good
  • FairLeft cab entry step bent
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairArm rests have moderate wear
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • GoodCold starts well- good power
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairBlade shift wiper seal seeps
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • GF store 8-4-2017
drivechain / tandems
  • Good
ripper
  • Good
tires
  • both left rear tires have minor rock cuts
  • 17.5R25 snowplus- Michelins
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front16
Left Rear20
Right Front22
Right Rear21
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone