Caterpillar 160M2

Caterpillar 160M2

Price
195,200 USD
Year
2012
Working hours
2713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00136
Unit Number16G00415
Catalog NumberCU2373039
Manufacturing Year2012
Hours2713 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$195,200
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
COOLANT, -51C (-60F)
PRODUCT LINK, PL321
FENDERS, REAR
HEATER, ENGINE COOLANT, 120V
TIRES, 17.5R25 MX XSNO+ 1* MP
MOUNTING, FRONT LIFT
LINES, RIPPER, ADDITIONAL
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
ACCUMULATORS, BLADE LIFT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
SNOW ARRANGEMENT
*SNOW WING READY PACKAGE
*FILM, ENGINE, VHP PLUS
*TRANSMISSION, AUTOSHIFT
*MOUNTING, FOR WARNING LIGHT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*WEATHER, COLD PLUS
GLOBAL ARRANGEMENT,LOW AMBIENT
COMFORT PACKAGE
INSTALLATION AR- BOX FRAME
SHANKS/TEETH FOR SCARIFIER
CAMERA, REAR VISION
LANGUAGE, ENGLISH
ARTICULATION GUARD
DOMESTIC TRUCK
BASE & 5 (WM,WT,DA1,FL,RIP)
MOLDBOARD, 14' PLUS
GRADE CONTROL X SLOPE
DISCOUNT
FENDERS, FRONT, NON-AWD
CAB, PLUS (ANTI-ICING READY)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Goodminor lower end rock chips
  • Good
  • Good
  • Good
  • Noclean 7/20/2016
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very nic ecab with: Cold AC-auto shift and diff lock-air ride seat- heated mirrors-fenders-stereo-rear view camera
engine
  • Goodfresh dealer service-ready to work
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
transmission
  • Goodfully functional in all ranges
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • GF store- ready to work- 7/20/2016
drivechain / tandems
  • Good
ripper
  • Good
tires
  • new= 35/32
  • 17.5R25 radial Michelin Snowplus
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front25
Left Rear18
Right Front25
Right Rear18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone