Caterpillar 160M2

Caterpillar 160M2

Price
157,300 USD
Year
2011
Working hours
5550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00103
Unit Number14G03606
Catalog NumberCU2090587
Manufacturing Year2011
Hours5550 h
CountryUnited States
LocationWilliston, MT
Pricing
Price Excluding Tax$157,300
Tax-
Price Including Tax-
Features
Additional Information*LIGHTS, WORKING, PLUS
*MOUNTING, FOR WARNING LIGHT
*SNOW WING READY PACKAGE
*TRANSMISSION, AUTOSHIFT
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAMERA, REAR VISION
COMFORT PACKAGE
COOLANT, -51C (-60F)
FENDERS, FRONT, NON-AWD
*FILM, ENGINE, VHP PLUS
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 16 FT
MOUNTING, FRONT LIFT
*LIGHTS, FRONT HEADLIGHTS, HIGH
OPTION AR
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
NO ACCUGRADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Goodminor lower end circle area rock chips
  • Good
  • Good
  • Good
  • Yes12-21-2015 Williston N store- dirty
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • nice cab with: AC, auto shift and diff lock, air ride seat, heated mirrors, rear view camera, stereo.
engine
  • Goodcold started good- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • 12-21-2015 Williston N store - the following required checked/ serviced- clean up both mold board end re-welds, turn and replace missing CE bolts,
  • valve adjust due? check trans and engine oil breathers- standard circle adjust.
drivechain / tandems
  • Good
ripper
  • Good
tires
  • Five are Michelin 17.5R25 snowplus radials- RRR is a Solideal brand 17.5-25 bias ply lug.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front24
Left Rear15
Right Front16
Right Rear25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone