Caterpillar 160M2

Caterpillar 160M2

Price
167,600 USD
Year
2012
Working hours
4345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00122
Unit Number14G04579
Catalog NumberCU2108977
Manufacturing Year2012
Hours4345 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$167,600
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
COOLANT, -51C (-60F)
PRODUCT LINK, PL321
FENDERS, REAR
HEATER, ENGINE COOLANT, 120V
TIRES, 17.5R25 MX XSNO+ 1* MP
MOUNTING, FRONT LIFT
LINES, RIPPER, ADDITIONAL
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
ACCUMULATORS, BLADE LIFT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
SNOW ARRANGEMENT
*SNOW WING READY PACKAGE
*FILM, ENGINE, VHP PLUS
*TRANSMISSION, AUTOSHIFT
*MOUNTING, FOR WARNING LIGHT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*WEATHER, COLD PLUS
GLOBAL ARRANGEMENT,LOW AMBIENT
COMFORT PACKAGE
INSTALLATION AR- BOX FRAME
SHANKS/TEETH FOR SCARIFIER
CAMERA, REAR VISION
LANGUAGE, ENGLISH
DOMESTIC TRUCK
NO ACCUGRADE
MOLDBOARD, 14' PLUS
ARTICULATION GUARD
OPTION AR
BASE & 5 (WM,WT,DA1,FL,RIP)
FENDERS, FRONT, NON-AWD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab interior with: cold AC, aux hydraulics, heated mirrors, rear view camera, auto-shift and auto diff-lock, stereo.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cold starts well- good power
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Williston North store 8-4-15
drivechain / tandems
  • Good
ripper
  • Good
tires
  • 60%
  • Michelin 17.5R25 snowplus radials at 20/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone