Caterpillar 160M2 AWD

Caterpillar 160M2 AWD

Price
278,000 USD
Year
2012
Working hours
4084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2 AWD
Categorymotor graders
Serial NumberM9K00424
Unit NumberLKE01572U
Catalog NumberCU2429139
Manufacturing Year2012
Hours4084 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$278,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
CAB, HIGH PROFILECAB, HIGH PROFILE
RIPPERRIPPER
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
ACCUMULATORSACCUMULATORS
LIFT GROUPLIFT GROUP
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
*BLADE, 14' X 27" X 1"
LANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14 FT, PLUS
RIPPER-SCARIFIER, REAR
PRECLEANER
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
TIRES, 17.5R25 BS VKT 1* MP
LANGUAGE, ENGLISH
COMFORT PACKAGE
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
PUSH PLATE
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE, -50C (-58F)
TOOTH, RIPPER
ACCUMULATORS, BLADE LIFT
ROLL ON-ROLL OFF
SNOW ARRANGEMENT
INSTALLATION AR- BOX FRAME
NO ACCUGRADE
GUARD GP, HITCH
SOUND SUPRESSION (ENCLOSURE)
SOUND SUPRESSION (BOTTOM)
ANTIFREEZE WINDSHIELD WASHER
SNO ARRANGE)
PRICED 09/05/17 DA (BASE+6
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe panel below the right engine enclosure door is bent. Also the two bottom mounting bolts are broken off of the trans filter guard. Repair broken bolts.
  • FairThe bottom step on the left ladder is bent. Leave.
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorThe front, both side windows and, the rear wiper blades need to be replaced. Replace as required.
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • PoorThe steering cylinder ball joint dust boots are cracked and torn. Replace damaged boots as required.
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • There is an intermittently active code for articulation sensor. When this is active the center return switch doesnt work. Repair as required.
blade
  • Good
drivechain / tandems
  • Good
ripper
  • Good
tires
  • Tire size 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone15NoNoNo
Left RearBridgestone22NoNoNo
Right FrontBridgestone15NoNoNo
Right RearBridgestone23NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone