Caterpillar 160M2 AWD

Caterpillar 160M2 AWD

Price
282,100 USD
Year
2012
Working hours
3356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2 AWD
Categorymotor graders
Serial NumberR9T00126
Unit Number16G00347
Catalog NumberCU2355550
Manufacturing Year2012
Hours3356 h
CountryUnited States
LocationMT
Pricing
Price Excluding Tax$282,100
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT
RIPPER-SCARIFIER, REAR
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
TIRES, 17.5R25 MX XSNO+ 1* MP
LANGUAGE, ENGLISH
SNOW ARRANGEMENT
*TRANSMISSION, AUTOSHIFT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*MOUNTING, FOR WARNING LIGHT
*LIGHTS, WORKING, PLUS
*WEATHER, COLD PLUS
COMFORT PACKAGE
*SNOW WING READY PACKAGE
CAMERA, REAR VISION
LIGHT, LED WARNING STROBE
ARTICULATION GUARD
MIRRORS, OUTSIDE HEATED
FENDERS, FRONT, AWD
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
FENDERS, REAR
SHANKS/TEETH FOR SCARIFIER
LINES, RIPPER, ADDITIONAL
LIFT GROUP, MANUAL, FRONT
COOLANT, -51C (-60F)
MOLDBOARD, 14' PLUS
DOMESTIC TRUCK
GUARD GP-BOTTOM
BASE & 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (ANTI-ICING GLASS)
GRADE CONTROL X SLOPE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Yes11-7-2016 scheduled for shop svc and cleaning.
  • Good
  • Good
  • Good
  • GoodMinor lower end rock chips
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfront cracked
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cold starts well- good power
  • Normal
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cold weather package
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Nice cab with: rear view camera, auto shift and auto diff lock, air ride seat, heated mirrors, fenders, stereo.
  • Billings Mt store- scheduled for shop clean and svc 11-2016.
  • TRIMBLE system available for additional cost.
drivechain / tandems
  • Good
ripper
  • Good
tires
  • Both fronts are runouts w/ shoulder wear
  • New = 35/32 and 50%= 17/32
  • Michelin 17.5R25 snowplus
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front8
Left Rear30
Right Front15
Right Rear28
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 5800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone