Caterpillar 160M

Caterpillar 160M

Price
124,000 USD
Year
2009
Working hours
11531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M
Categorymotor graders
Serial NumberB9E00333
Unit Number10067962
Catalog NumberCU4304557
Manufacturing Year2009
Hours11531 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$124,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationROLL ON-ROLL OFF
RIPPER-SCARIFIER, REAR
LINES,STANDARD W/O ACCUMULATOR
PRODUCT LINK, PL321
MIRRORS, OUTSIDE MOUNTED
SHANKS/TEETH FOR SCARIFIER
LADDER, CAB, RIGHT HAND SIDE
AIR CONDITIONER WITH HEATER
GLOBAL ARRANGEMENT
NO COMPRESSOR
LIGHTS, FRONT HEADLIGHTS, LOW
WIPER/WASHER, REAR
FAN, DEFROSTER, REAR WINDOW
LIGHTS, RIPPER 3X3
SWITCH, WORK LIGHTING
TOOTH, RIPPER
INSTALLATION, ACCUGRADE READY
OIL, HYDRAULIC
HYDRAULICS, BASE & 1 FUNCTION
END BITS, OVERLAY
LIGHTS, WORK, MIDFRAME TOE 3X3
LIGHTS, WORK, HEEL 3X3
ALTERNATOR, 80 AMP (AC)
LIGHTS, ROAD 3 X 3
WINDOWS, SIDES W/WIPER, & REAR
DOOR, CAB, RIGHT HAND SIDE
SEAT, AIR SUSPENSION, CLOTH
PUSH PLATE, COUNTERWEIGHT
TANK, FUEL, STANDARD
FILM, ENGINE, VHP PLUS
LINES, RIPPER
MOUNTING, CAB ROOF ACCESSORIES
DRAIN, ECOLOGY, ENGINE GRAVITY
LANGUAGE, SPANISH
HEATER, ENGINE COOLANT, 240V
TIRES, 17.5R25 MX XHA 1* MP
BATTERIES, STANDARD
CUTTING EDGE, 4.1M BLADE
BLADE, 4267MM X 686MM X 25MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone