Caterpillar 160M

Caterpillar 160M

Price
146,600 USD
Year
2008
Working hours
6926 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M
Categorymotor graders
Serial NumberB9L00251
Unit NumberB14605
Catalog NumberCU4350999
Manufacturing Year2008
Hours6926 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$146,600
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ANTIFREEZE, -50C (-58F)
BLADE, 14' X 27" X 1"
BRACKET.
COMPRESSOR/TANK, AIR
CONVERTER, COMMUNICATION (CB)
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOMESTIC TRUCK
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
ENG S/N THX12680
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HYDRAULICS, BASE & 4 FUNCTIONS
INSTALLATION, ACCUGRADE READY
KIT, CD610 DISPLAY M MG
KIT, M SERIES MG CROSS SLOPE
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MAIN FALL SENSOR, 1 BLADE
MOUNTING, FRONT LIFT
MOUNTING, SNOW WING
NON ALL-WHEEL DRIVE
OIL, HYDRAULIC
PRECLEANER, SY-KLONE
PUSH BLOCK B16163-PB
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
RIPPER-SCARIFIER, REAR
ROADING ARRANGEMENT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
TANK, FUEL, STANDARD
TIRES, 17.5R25 MX XSNO+ 1* MP
WITH EXCEPTION OF NEEDING:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone