Caterpillar 160M3AWD

Caterpillar 160M3AWD

Price
347,900 USD
Year
2016
Working hours
2389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M3AWD
Categorymotor graders
Serial NumberN9T00178
Unit Number18G01153
Catalog NumberCU4420137
Manufacturing Year2016
Hours2389 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$347,900
Tax-
Price Including Tax-
Features
Additional Information*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNT, SNOW WING, FRAME READY
*MOUNTING, WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
CAB, PLUS (ANTI-ICING GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 16 FT
MSO ACRRH ENG S/N SYE12037
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
TIRES,17.5R25 MX XSNO+ * G2 MP
Conditions
Good
Fair
Poor
  • engine
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone