Caterpillar 14M

Caterpillar 14M

Price
460,000 USD
Year
2015
Working hours
3713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14M
Categorymotor graders
Serial NumberR9J01582
Unit Number436962G
Catalog NumberCU2218973
Manufacturing Year2015
Hours3713 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$460,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTRIMBLE BASE KIT
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT
MOLDBOARD, 16 FT, PLUS
16'X27"X1 MOLDBOARD
8"X1" 16' CURVED CUTTING
RIPPER, REAR
WEATHER, COLD PLUS
EXTREME DUTY BATTERIES
SCREEN COVERS
HYDRAULIC OIL COOLER COVER
OIL, HYDRAULIC, COLD, OW
HEAVY DUTY STARTER
GUARD,TRANSMISSION SIDES/SOUND
TANK, FUEL, FAST FILL
FILM, ENGINE, VHP PLUS
ACCUMULATORS, BLADE LIFT
STANDARD ENGINE AIR CLEANER
HORN, ELECTRIC
INSTALLATION ARRANGEMENT
COMPRESSOR/TANK, AIR
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 1 (RIP)
ALTERNATOR, 150 AMP (AC)
LIGHTS, ROADING
AIR SUSPENSION CLOTH SEAT
CAB, PLUS
REAR WIPER WASHER
WINDOWS SIDE WITH WIPER
TIRES,20.5R25 MX XHA2 * L3 MP
REAR WINDOW DEFROSTER FAN
AM/FM 12V WEATHERBAND RADIO
REAR SUN SHADE
COMFORT PACKAGE
3X3 RIPPER LIGHTS
3X3 HEEL WORK LIGHTS
CB COMMUNICATIONS CONVERTER
LIGHTS, WORKING, PLUS
MOUNTING, WARNING LIGHT
MIRRORS, OUTSIDE HEATED 24V
3X3 MIDFRAME TOE WORK LIGHTS
WORK LIGHTING SWITCH
PUSH PLATE, COUNTERWEIGHT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
CERT EMISSIONS, EPA FLEX
JOYSTICK CONTROLS, ADVANCED
0P0800/2500 MS 10/18/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone