Caterpillar 14M

Caterpillar 14M

Price
250,000 USD
Year
2012
Working hours
7029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14M
Categorymotor graders
Serial NumberR9J00542
Unit NumberM425992T
Catalog NumberCU1995593
Manufacturing Year2012
Hours7029 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information**FLEET RETIREMENT 01/21/16
20.5R25 REAR NEW, FRT 50% 1/18
ALTERNATOR, 150 AMP (AC)
C11 ENGINE
CAB, PLUS
COMFORT PACKAGE - 1
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
HORN, ELECTRIC
HYDRAULICS, BASE & 1 FUNCTION
INSTALLATION ARRANGEMENT
INSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 16 FT, PLUS
NO COMPRESSOR
PRODUCT LINK, PL321
PUSH PLATE, COUNTERWEIGHT
RIPPER, REAR
TANK, FUEL, STANDARD
TIRES, 20.5R25 BS VMT * L-3 MP
TRANSMISSION RECONDITIONED 9/17
TRANSMISSION, AUTOSHIFT
TRIMBLE BASE KIT 74105-124
WEATHER, COLD PLUS
7016 MWL 12/31/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • Unit in good operating condition
drivechain / tandems
  • Good
ripper
  • Good
tires
  • 55
  • Tire size 20.5R25 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone3670NoNoNo
Left RearBridgestone2855NoNoNo
Right FrontBridgestone1625NoNoNo
Right RearBridgestone3260NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone