Caterpillar 14H

Caterpillar 14H

Price
150,000 USD
Year
2003
Working hours
14342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14H
Categorymotor graders
Serial NumberASE00826
Unit Number457358
Catalog NumberCU4342383
Manufacturing Year2003
Hours14342 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional InformationAIR DRYER
CIRCLE CLUTCH
DIFFERENTIAL LOCK
ETHER AID
3176 ENGINE
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
AS IS /AS RECEIVED
BATTERY
BLADE, 16' X 27" X 1"
CAB, ROPS, HIGH PROFILE
CUTTING EDGE
CUTTING EDGE, 16' BLADE
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
FUEL SYSTEM, FAST FILL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 1 FUNCTION
LIGHT, WARNING, CAB MOUNTED
LIGHTS, CAB AND BAR MOUNTED
LIGHTS, WORK
MIRRORS, OUTSIDE MOUNTED
OIL CHANGE SYSTEM
PUSH PLATE, COUNTERWEIGHT
RIPPER-SCARIFIER
STEERING, SECONDARY
WINDOWS, LOWER OPENING
WIPER/WASHER, REAR HP
TIRES, 20.5R25 BS VKT 1* MP
0P0800 /14342 / 05/17/18
2003 CATERPILLAR 14H M/GRADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • FairNot cooling well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • FairLoose
  • Good
  • Good
  • Good
  • Poor
  • Poor
  • Poor
  • Good
  • Good
  • Very hard to steer, not sure if pressure/pump problem or what
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairLoose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeaking oil
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • FairNeeds adjusting
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • Yes
  • Rear 10% front 25%
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoYesYes
Left FrontMichelinNoYesYes
Left RearMichelinNoYesYes
Right CenterMichelinNoYesYes
Right FrontMichelinNoYesYes
Right RearMichelinNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone