Caterpillar 14H

Caterpillar 14H

Price
140,819 USD
Year
2001
Working hours
10460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14H
Categorymotor graders
Serial Number7WJ01732
Unit Number22040711
Catalog NumberCU4355243
Manufacturing Year2001
Hours10460 h
CountryFrance
LocationRennes / Brece / Noyal-sur-vilaine, 35
Pricing
Price Excluding Tax$140,819
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUTO SHIFTAUTO SHIFT
PUSHBLOCKPUSHBLOCK
RIPPERRIPPER
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Additional InformationAM FM CD RADIO
PUSHBLOCK
EROPS
AIR CONDITIONER
LIGHTING
CE PLATE
VARIABLE HORSEPOWER
RIPPER
AUTO SHIFT
Conditions
Good
Fair
Poor
  • tires
tires
  • AVANT 30 % BONS ARRIERES 50 %
  • MICHELIN 20.5 R 25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone