Caterpillar 143H

Caterpillar 143H

Price
72,500 USD
Year
1998
Working hours
20064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 143H
Categorymotor graders
Serial Number1AL00531
Unit Number457866
Catalog NumberCU4319323
Manufacturing Year1998
Hours20064 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
ALL WHEEL DRIVEALL WHEEL DRIVE
TRANSMISSION GUARDTRANSMISSION GUARD
GUARD, TRANSMISSIONGUARD, TRANSMISSION
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional InformationHYDRAULICS, BASE & 3 FUNCTIONS
WIPER/WASHER, REAR, LP
AS IS / AS RECEIVED
FAN, DEFROSTER,FRONT WIND
FAN, DEFROSTER,REAR WINDO
MIRRORS, OUTSIDE MOUNTED
WASHER, REAR WINDOW
SPEEDOMETER/TACHOMETER
AM/FM/CASSETTE RADIO
LIGHTS, WORK
BATTERIES, 1300 AMP
PROVISION, WARNING LIGHT
LIGHT, RH, SNOW WING
LIGHTS, CAB AND BAR MOUNT
AUTOSHIFT, TRANSMISSION
AIR CONDITIONER WITH HEAT
SEAT, CLOTH SUSPENSION,CO
CAT 3306 ENGINE
ALTERNATOR, 100 AMP
1998 CATERPILLAR 143H M/GRADER
CROSS SLOPE
CIRCLE CLUTCH
AUTO DIFFERENTIAL LOCK
TIRES, 14.0R24 @50%
0P0800 / 20064 /10/04/18
RADIO READY, ENTERTAINMENT
HEATER, ENGINE COOLANT
ACCUMULATORS, BLADE LIFT
BLADE, 14' X 27" X 1"
STARTING AID, ETHER
A/C
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • snow wing
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMar 98
  • Yes
  • Yes
  • No
gauges, operator station, console
  • FairNeed checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorking
  • Good
  • GoodPanasonic
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • PoorNormal
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
steering
  • PoorLose, worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWore into
  • Good
  • Good
  • FairWorn
  • Good
  • PoorWorn out
comments, misc. repairs, general remarks
  • Unit in operating condition mold board needs work
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone1225YesNoNo
Left FrontPRP2060NoNoNo
Left RearBridgestone1225YesNoNo
Right CenterMichelin1430YesNoNo
Right FrontMaxam2680NoNoNo
Right RearMichelin1225YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone