Caterpillar 140MAWD

Caterpillar 140MAWD

Price
110,000 USD
Year
2009
Working hours
9270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberB9G00251
Unit NumberEQN085041
Catalog NumberCU4334771
Manufacturing Year2009
Hours9270 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Additional InformationSNOW ARRANGEMENT
140M AWD MOTOR GRADER
BLADE, 14' X 27" X 1"
CONVERTER, COMMUNICATION (CB)
COVER,HYDRAULIC OIL COOLER,AWD
COVERS, SCREEN
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
EXTENSION, BLADE,2' RIGHT HAND
FILM, ENGINE, VHP PLUS, AWD
GLOBAL ARRANGEMENT
HITCH, TOWING
HYDRAULICS, BASE & 3 FUNCTIONS
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES,STANDARD W/O ACCUMULATOR
MOTORGRADERS
MOUNTING, FRONT LIFT
MOUNTING, SNOW WING
NO COMPRESSOR
OIL, HYDRAULIC,ARCTIC (AWD)
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 17.5R25 MX XSNO+ 1* MP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • snow wing
  • tires
general appearance
  • No
  • YesMachine needs washed and cleaned
  • FairBottom left cab entry step is bent
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Machine has signal lights
  • Yes
  • Good
  • Good
  • GoodRotating beacon
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • GoodAmbient air temperature was too cold to test properly
engine
  • FairSoot covered
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Engine is having severe oil consumption issues. Sounded as though NMC service was going to diagnose the issue. Belts/Pulley - Good
  • Normal
  • Black
cooling system
  • Good
  • Good
  • NoCoolers need to be blown out
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • FairHydraulic pump mount is collecting dust, but should not need repaired at this time
  • Good
  • Good
  • No
  • YesPowershift auto transmission
  • No
  • Transmission and AWD seemed to function properly - Universal joints are in good condition
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWheel lean cylinder is seeping
brake
  • Good
  • Good
  • Holding in 2nd gear - No leaks - Parking brake in good condition
hydraulics
  • No
  • Circle, Shoes & Plates - Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • FairEdges are getting worn down
  • Fair
  • 142 with right hand extension
drivechain / tandems
  • Good
  • Good
  • Good
snow wing
  • Machine will be traded with a plow and a wing. Both werent with machine at the time of the inspection
tires
  • 90%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterPRP Tire Canada90NoNoNo
Left FrontPRP Tire Canada90NoNoNo
Left RearPRP Tire Canada90NoNoNo
Right CenterPRP Tire Canada90NoNoYes
Right FrontPRP Tire Canada
Right RearPRP Tire Canada90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone