Caterpillar 140MAWD

Caterpillar 140MAWD

Price
112,000 USD
Year
2009
Working hours
6813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberB9G00147
Unit NumberMJ003270
Catalog NumberCU2010507
Manufacturing Year2009
Hours6813 h
CountryUnited States
LocationAberdeen, SD
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
Additional InformationBLADE, 14' X 27" X 1"
BRIDGESTONE 14.00R24 VUT @ 59%
DRAIN, ECOLOGY, ENGINE GRAVITY
FILM, ENGINE, VHP PLUS, AWD
HITCH, TOWING
HYDRAULICS, BASE & 3 FUNCTIONS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORK, HEEL 3X3
PRECLEANER, SY-KLONE
RADIO, 12V, AM/FM WEATHERBAND
TANK, FUEL, STANDARD
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Yes
  • No
  • No
  • Good
  • Good
engine
  • Good
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone95No
Left FrontBridgestone95No
Left RearBridgestone95No
Right CenterBridgestone95No
Right FrontBridgestone95No
Right RearBridgestone95No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone